IESNA:LM-63-2002
[TEST]P942090
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37678
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3437 3415.4 3370.4 3331.2 3321.4 3325.4 3337.1 3358.7 3378.2 3384.1
3386.1 3415.4 3476.2 3576 3742.5 3977.5 4263.4 4608.1 5048.8 5573.6
6169 6897.5 7780.7 8785.4 9866.4 11027.8 12142.1 12661.1 11901.2 9196.6
5003.7 1412 432.8 256.6 146.9 60.7 0
3437 3425.2 3378.2 3339.1 3329.3 3331.2 3343 3364.5 3382.2 3388
3391.9 3423.3 3482 3587.8 3750.3 3987.3 4277.1 4623.8 5076.2 5601
6216 6966 7884.5 8867.6 9968.3 11159 12249.8 12719.8 11781.7 8991
4770.7 1323.9 419.1 235 137.1 54.8 0
3437 3421.3 3376.3 3335.2 3317.5 3319.5 3325.4 3337.1 3344.9 3352.8
3364.5 3397.8 3460.5 3560.4 3724.9 3942.3 4220.4 4549.4 4974.3 5493.3
6141.5 6952.3 7904.1 8961.6 10058.3 11221.6 12320.3 12892.1 12196.9 9711.7
5765.5 2126.8 567.9 282 166.5 64.6 0
3437 3413.5 3370.4 3325.4 3301.9 3296 3299.9 3301.9 3301.9 3315.6
3335.2 3372.4 3435 3533 3674 3881.5 4157.7 4494.5 4919.5 5436.5
6137.6 6975.8 8045.1 9249.5 10483.3 11693.6 12823.6 13462 13109.5 11272.6
7739.6 3744.5 1128 411.3 199.8 62.7 0
3437 3413.5 3372.4 3325.4 3296 3290.1 3294 3294 3294 3309.7
3344.9 3378.2 3431.1 3515.3 3642.6 3834.5 4112.6 4459.3 4886.2 5430.6
6149.4 7107 8342.8 9805.7 11309.8 12657.1 13744.1 14433.4 14515.7 13575.6
10826 6511.7 2765.3 705 237 54.8 0
3437 3407.6 3366.5 3319.5 3288.2 3282.3 3288.2 3296 3296 3311.7
3348.9 3376.3 3417.4 3507.5 3642.6 3834.5 4104.8 4459.3 4894 5467.9
6217.9 7248 8630.7 10316.9 12028.5 13514.9 14603.8 15414.6 15912 15594.7
13516.9 9490.4 4545.4 1427.7 303.6 70.5 0
3437 3413.5 3370.4 3321.4 3290.1 3282.3 3286.2 3294 3294 3309.7
3344.9 3382.2 3435 3521.2 3654.4 3850.2 4124.4 4469.1 4899.9 5444.4
6163.1 7122.7 8364.3 9805.7 11294.1 12670.8 13806.7 14597.9 14703.7 13669.6
11074.8 6762.4 2657.5 685.4 197.8 52.9 0
3437 3417.4 3376.3 3327.3 3296 3288.2 3294 3299.9 3305.8 3321.4
3346.9 3388 3454.6 3554.5 3697.5 3895.3 4175.3 4516.1 4941 5473.7
6178.8 7067.9 8143 9316.1 10516.6 11728.9 12878.4 13522.8 13082.1 11360.7
7960.9 3826.7 1141.7 428.9 203.7 62.7 0
3437 3423.3 3380.2 3333.2 3307.7 3303.8 3311.7 3327.3 3341 3354.7
3372.4 3407.6 3476.2 3583.9 3744.5 3965.8 4241.9 4576.8 4995.9 5503.1
6145.5 6942.5 7876.7 8897 9962.4 11113.9 12245.9 12815.8 12216.5 10160.2
6419.6 2522.4 722.6 344.7 184.1 74.4 0
3437 3427.2 3382.2 3335.2 3313.6 3311.7 3325.4 3352.8 3376.3 3390
3403.7 3439 3503.6 3613.2 3781.7 4018.6 4308.5 4659 5089.9 5610.8
6214 6964.1 7827.7 8797.1 9827.3 10969 12055.9 12482.8 11676 9063.5
4966.5 1496.2 456.3 231.1 123.4 49 0
3437 3425.2 3382.2 3335.2 3313.6 3313.6 3327.3 3352.8 3378.2 3390
3401.7 3431.1 3497.7 3601.5 3768 3999.1 4286.9 4653.2 5086 5579.5
6172.9 6891.6 7751.3 8726.6 9709.7 10851.5 11961.9 12486.8 11805.2 9335.7
5289.6 1662.7 481.8 250.7 129.3 45 0
